IESNA:LM-63-2002
[TEST]P954286
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-830-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 80 CRI, 3000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47567
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
9548.6 9553.7 9533.5 9490.8 9241.7 8982.5 8939.7 9146 9624.1 10260.7
11030.6 11916.3 12849.8 13531.6 14055 14573.3 15046.3 15330.6 15428.8 15323.1
14789.7 13831 12605.7 10663.3 7830.1 4559.2 3540.2 3238.2 2878.4 2345
1801.5 1399 1049.2 656.7 374.9 151 0
9548.6 9508.4 9488.2 9460.6 9219 8954.8 8917.1 9103.3 9563.7 10220.4
10970.2 11825.7 12759.2 13463.7 13966.9 14495.3 14963.3 15265.2 15406.1 15280.3
14706.6 13768.1 12522.7 10497.2 7583.5 4415.8 3499.9 3208 2843.2 2304.8
1778.9 1381.3 998.9 631.5 364.8 145.9 0
9548.6 9536 9526 9498.3 9307.1 9053 8972.4 9125.9 9528.5 10144.9
10874.6 11694.9 12620.8 13436 13999.6 14523 15074 15448.9 15682.9 15662.8
15275.3 14414.8 13234.7 11398 8688.1 5137.9 3562.8 3235.7 2933.8 2516.1
2030.5 1509.7 1117.2 729.7 397.5 181.2 0
9548.6 9526 9513.4 9536 9405.2 9186.3 9088.2 9166.2 9448 9941.1
10597.8 11330 12178 13093.8 13826 14407.2 14965.8 15451.4 15740.8 15876.6
15725.7 15197.3 14256.3 12605.7 10119.8 6473.9 3666 3042 2767.7 2440.6
2093.4 1738.6 1346.1 898.2 513.3 229 0
9548.6 9538.6 9546.1 9596.4 9571.3 9455.5 9312.1 9297 9425.3 9719.7
10172.6 10756.4 11455.8 12261 13139.1 13951.8 14583.4 15131.9 15617.5 15974.8
16075.4 15854 15303 14404.7 12648.5 9533.5 5306.5 2692.2 2118.6 1783.9
1454.3 1172.5 913.3 644.1 349.7 128.3 0
9548.6 9553.7 9581.3 9649.3 9714.7 9714.7 9646.8 9583.8 9593.9 9717.2
9961.3 10343.7 10859.5 11468.4 12150.3 13015.8 13936.7 14714.2 15164.6 15375.9
15514.3 15582.2 15559.6 15531.9 15262.7 13677.6 10240.6 5704 2594.1 1665.7
1310.9 1016.5 742.3 510.8 294.4 108.2 0
9548.6 9558.7 9611.5 9692 9807.8 9910.9 9981.4 10036.7 10031.7 10127.3
10288.4 10534.9 10877.1 11269.6 11750.2 12336.5 13003.2 13735.4 14394.6 14940.6
15491.7 16110.6 16729.6 17373.7 18171.3 18619.2 17237.8 13637.3 8811.4 4425.8
2123.6 1305.9 885.7 576.2 329.6 115.7 0
9548.6 9566.2 9639.2 9754.9 9880.7 10006.6 10157.5 10328.6 10534.9 10799.1
11136.3 11523.8 11941.4 12404.4 12955.4 13629.7 14392.1 15232.5 16148.4 17139.7
18284.5 19535 20934 22325.4 23885.4 25699.5 27468.3 27916.2 26290.8 22428.6
16671.7 10575.2 6167 3406.8 1504.6 362.3 0
9548.6 9591.4 9679.5 9812.8 9943.7 10061.9 10205.3 10401.6 10630.5 10977.8
11435.7 11961.6 12585.6 13355.5 14291.5 15451.4 16795 18350 20025.7 21736.6
23681.6 25528.4 27707.4 29921.5 32578.5 35190.3 38511.5 42069.3 44899.9 44603
39251.3 29579.3 18697.2 7493 1368.8 301.9 0
9548.6 9588.9 9697.1 9822.9 9953.7 10094.6 10243.1 10441.8 10680.9 11025.6
11448.3 11956.5 12557.9 13330.3 14289 15506.8 16900.7 18586.5 20448.4 22355.6
24358.4 26404 28595.5 30985.8 33537.2 36196.7 39216 42497 45702.6 46268.7
40929.5 29873.7 16948.5 4413.3 941 279.3 0
9548.6 9586.4 9671.9 9840.5 9978.9 10132.4 10258.2 10441.8 10693.5 10995.4
11360.2 11775.4 12248.4 12897.6 13750.5 14782.1 16030.1 17564.9 19313.6 21220.8
23138.1 25103.2 27133.7 29300.1 31665.2 33990.1 36413.1 38534.2 40147 38992.1
33605.1 23158.2 10079.5 1945 586.3 193.7 0
9548.6 9576.3 9692 9838 9971.3 10104.7 10230.5 10376.4 10580.2 10799.1
11058.3 11309.9 11561.5 11901.2 12399.4 13058.6 13851.2 14915.5 16168.5 17587.6
19132.5 20730.2 22300.2 23895.5 25553.6 27106 28663.5 30075 30374.4 27742.6
22370.7 15370.9 6559.5 1305.9 392.5 108.2 0
9548.6 9576.3 9671.9 9782.6 9893.3 9961.3 10029.2 10087.1 10139.9 10202.8
10222.9 10155 10026.7 9890.8 9795.2 9790.2 9926 10313.5 10942.5 11735.1
12673.6 13707.7 14749.4 15786.1 16792.5 17630.4 18128.5 18407.8 17698.3 14887.8
10917.4 6750.7 2692.2 764.9 281.8 70.5 0
9548.6 9541.1 9563.7 9596.4 9576.3 9442.9 9236.6 8927.1 8519.5 7981.1
7306.8 6521.7 5741.8 5090.1 4571.8 4144 3814.4 3603.1 3494.9 3469.7
3537.6 3673.5 3804.4 3932.7 3993.1 3894.9 3593 3112.4 2377.7 1688.3
1227.9 890.7 649.2 455.4 274.3 73 0
9548.6 9485.7 9407.7 9254.2 8977.5 8517 7900.6 7118.1 6242.5 5447.4
4795.7 4229.6 3706.2 3318.7 3107.4 3009.3 2941.3 2858.3 2770.2 2687.2
2589.1 2455.7 2299.7 2161.3 2028 1894.6 1763.8 1622.9 1456.8 1268.1
1074.4 885.7 684.4 470.5 256.6 57.9 0
9548.6 9422.8 9193.9 8806.4 8202.5 7344.5 6403.5 5507.8 4848.5 4287.4
3809.4 3540.2 3384.2 3248.3 3107.4 2989.1 2926.2 2903.6 2860.8 2765.2
2626.8 2488.4 2347.5 2211.7 2063.2 1917.3 1768.8 1610.3 1456.8 1288.2
1109.6 910.8 684.4 442.8 226.4 47.8 0
9548.6 9382.6 8997.6 8366.1 7440.1 6310.4 5354.3 4692.5 4164.2 3834.5
3678.5 3535.1 3384.2 3223.1 3074.7 2984.1 2956.4 2941.3 2906.1 2792.9
2531.2 2382.8 2249.4 2121.1 2002.8 1892.1 1756.2 1605.3 1444.2 1263.1
1066.8 855.5 634.1 427.7 229 62.9 0
9548.6 9317.1 8781.2 7908.1 6710.5 5532.9 4780.6 4224.5 3922.6 3791.8
3628.2 3469.7 3361.5 3245.8 3087.3 2986.6 2941.3 2880.9 2614.2 2501
2463.3 2448.2 2405.4 2337.5 2234.3 2098.4 1907.2 1728.6 1532.3 1336.1
1134.8 933.5 724.6 513.3 301.9 103.2 0
9548.6 9299.5 8645.3 7560.9 6199.7 5135.4 4463.6 4033.3 3905 3756.5
3575.4 3452.1 3374.1 3270.9 3082.2 2953.9 2853.3 2576.5 2480.9 2440.6
2407.9 2400.4 2370.2 2289.7 2151.3 1987.7 1811.6 1620.4 1421.6 1243
1069.3 898.2 734.7 568.6 571.2 432.8 0
9548.6 9231.6 8454.1 7228.8 5812.2 4896.3 4272.3 3995.6 3902.5 3733.9
3560.3 3449.6 3384.2 3281 3059.6 2865.8 2611.7 2412.9 2350 2292.2
2254.4 2231.8 2128.6 2012.9 1882 1751.2 1597.7 1449.3 1285.7 1119.7
963.7 802.6 651.7 785 704.5 236.5 0
9548.6 9211.5 8386.2 7110.5 5653.7 4705.1 4146.5 3980.5 3894.9 3731.4
3560.3 3457.1 3409.3 3313.7 3044.5 2760.2 2428 2289.7 2201.6 2131.1
2095.9 2017.9 1887.1 1766.3 1643 1504.6 1383.9 1263.1 1134.8 1019
961.2 759.9 631.5 873.1 402.6 100.6 0
9548.6 9244.2 8436.5 7125.6 5688.9 4768 4169.2 3990.5 3920.1 3759.1
3575.4 3477.3 3426.9 3341.4 3079.7 2762.7 2423 2284.6 2191.5 2118.6
2078.3 2002.8 1874.5 1761.3 1635.5 1502.1 1368.8 1248 1129.7 988.8
865.5 712.1 631.5 875.6 347.2 85.5 0
